Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-329-S4-C | BES 516-300-S281-S4-D | BES M12EG1-NSC20S-S04G-S | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 69 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 1.5 mm | 2 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 3500 Hz | 1000 Hz | 100 Hz |
| Housing material | Stainless steel | 1.4104 stainless steel | Stainless steel |
| Material sensing surface | PBT | EP | Stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -25...80 °C | -40...70 °C |
| IP rating | IP68 | - | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE cULus WEEE |
| Principle of operation | Inductive sensor | - | - |
| Pressure rating max. | - | 500 bar | - |
| IP rating | - | IP68 | IP67 |
| Additional features | - | - | Selective ferrous |
Only CAD model download is supported