Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
54 x 22 x 48 mm
Style Housing
54x22x48
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 516-341-H2-Y-S4 | BES 516-346-H2-Y-S4 | |
|
-
List price
|
-
List price
|
|
| Dimension | 54 x 22 x 48 mm | 54 x 22 x 48 mm |
|---|---|---|
| Style Housing | 54x22x48 | 54x22x48 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Aluminum | Aluminum |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported