Similar Illustration
Only CAD model download is supported
Cylindrical version
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
non-flush
Range
4 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-356-S4-C | BES 515-356-S4-C | BES M12MI-PSC40E-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 70 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2500 Hz | 1200 Hz | 800 Hz |
| Housing material | Stainless steel | Stainless steel | Brass, Nickel-free coated |
| Material sensing surface | PBT | PA 12 | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -25...70 °C | -40...70 °C |
| IP rating | IP68 | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | - |
| Magnetic field immune | - | - | magnetic field immune (AC/DC) |
| IP rating | - | - | IP68 |
| Additional features | - | - |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) |
Only CAD model download is supported