Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-362-BO-C-02 | BES 516-362-E4-Y-03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 76.5 mm | Ø 30 x 48.5 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 15 mm | 15 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 2.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |