Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 45 mm
Style Housing
M8x1
Installation
non-flush
Range
2.5 mm
Switching output
NPN Normally open (NO)
Product Features
Cable, 3.00 m, PVC
Cable, 5.00 m, PVC
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-384-EO-C-05 | BES 516-384-EO-C-03 | BES 516-384-E4-C-05 | BES 516-383-EO-C-05 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 45 mm | Ø 8 x 45 mm | Ø 8 x 30 mm | Ø 8 x 45 mm |
|---|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 | M8x1 |
| Installation | non-flush | non-flush | non-flush | non-flush |
| Range | 2.5 mm | 2.5 mm | 2.5 mm | 2.5 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Cable, 5.00 m, PVC | Cable, 3.00 m, PVC | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported