Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-396-EO-C-PU-05 | BES 516-396-EO-C-03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 45 mm | Ø 8 x 45 mm |
|---|---|---|
| Style Housing | D8.0 | D8.0 |
| Installation | non-flush | non-flush |
| Range | 2.5 mm | 2.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE EAC cULus WEEE |
CE UKCA cULus WEEE |