Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
30 x 10.5 x 16.5 mm
Style Housing
block style
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 517-351-N2-C | BES 517-351-SA2-C | BES 517-398-N1-C | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 10.5 x 16.5 mm | 30 x 10.5 x 16.5 mm | 30 x 10.5 x 16.5 mm |
|---|---|---|---|
| Style Housing | block style | block style | 30x10.5x16.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 2500 Hz | 2500 Hz | 2500 Hz |
| Housing material | PBT, GF20 | PBT, GF20 | PBT, GF20 |
| Material sensing surface | PBT, GF20 | PBT, GF20 | PBT, GF20 |
| Connection | Connector, DIN 46244 | Connector, DIN 46244 | Connector, DIN 46244 |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C | -25...70 °C |
| IP rating | IP00, Housing IP65 | IP00, Housing IP65 | IP00, Housing IP65 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported