Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
30 x 10.5 x 16.5 mm
Style Housing
30x10.5x16.5
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally closed (NC)
Product Features
Cable, 2.00 m, PVC
Cable, 3.00 m, PVC
Cable, 5.00 m, PVC
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.32 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 517-351-NO-C-03 | BES 517-351-NO-C-02 | BES 517-351-NO-C-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 10.5 x 16.5 mm | 30 x 10.5 x 16.5 mm | 30 x 10.5 x 16.5 mm |
|---|---|---|---|
| Style Housing | 30x10.5x16.5 | 30x10.5x16.5 | 30x10.5x16.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 2500 Hz | 2500 Hz | 2500 Hz |
| Housing material | PBT, GF20 | PBT, GF20 | PBT, GF20 |
| Material sensing surface | PBT, GF20 | PBT, GF20 | PBT, GF20 |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 | IP65 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported