Inductive proximity switches and proximity sensors
Product Features
|
|
Alternative
|
|
|
|
|
|
| BES 517-399-NO-C-03 | BES 517-352-NO-C-03 | |
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 10.5 x 16.5 mm | 30 x 10.5 x 16.5 mm |
|---|---|---|
| Style Housing | 30x10.5x16.5 | 30x10.5x16.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | NPN Normally open (NO) | NPN Normally closed (NC) |
| Switching frequency | 2500 Hz | 2500 Hz |
| Housing material | PBT, GF20 | PBT, GF20 |
| Material sensing surface | PBT, GF20 | PBT, GF20 |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |