Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 6.5 x 59 mm
Style Housing
D6.5
Installation
quasi-flush
Range
4 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES G06MI-PSC40B-S49G | BES G06EI-PSC40B-S49G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 59 mm | Ø 6.5 x 60 mm |
|---|---|---|
| Style Housing | D6.5 | D6.5 |
| Installation | quasi-flush | quasi-flush |
| Range | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 700 Hz | 1100 Hz |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 0...60 °C | -25...70 °C |
| IP rating | IP65 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported