Similar Illustration
Only CAD model download is supported
Cylindrical miniature version
Dimension
Ø 4 x 22 mm
Style Housing
M4x0.5
Installation
for flush mounting
Range
0.6 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M04EC-PSD06B-BP02 | BES M04EC-PSC10B-EP02 | BES M04EC-PSC10B-EP00,3-GS49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 4 x 22 mm | Ø 4 x 22 mm | Ø 4 x 22 mm |
|---|---|---|---|
| Style Housing | M4x0.5 | M4x0.5 | M4x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.6 mm | 1 mm | 1 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3500 Hz | 3500 Hz | 3500 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported