Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 48 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M12EG-PSC80F-BP03 | BES M12MG-PSC80F-BV02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 48 mm | Ø 12 x 48 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz |
| Housing material | Stainless steel | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 3.00 m, TPU | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported