Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 66 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12EL-PSC20B-S04G-M01 | BES M12MI-PSC20B-S04G-M02 | BES M12EG1-PSC20S-S04G-S | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 66 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 800 Hz | 2000 Hz | 100 Hz |
| Housing material | 1.4305 stainless steel | Brass, Nickel-free coated | Stainless steel |
| Material sensing surface | LCP | LCP | Stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | - |
| IP rating | - | - | IP67 |
| Additional features | - | - | Selective ferrous |
Only CAD model download is supported