Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version
Dimension
Ø 12 x 45 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M12MD-POC80F-S04G | BES M12MG-POC80F-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 45 mm | Ø 12 x 60 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 8 mm | 8 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 1000 Hz | 1000 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported