Inductive factor 1 sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES M18MD-PSC12E-S04G | BES M18ME-PSC12E-S04G-W08 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 50 mm | Ø 18 x 56 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | non-flush |
| Range | 12 mm | 12 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2500 Hz | 2000 Hz |
| Housing material | Brass, nickel-plated | Brass, PTFE coated |
| Material sensing surface | LCP/PTFE | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 |
IP67 IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Weld immune |
Factor 1 Extended temperature range Housing resistant to weld spatter |