Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
31 x 5.3 x 6 mm
Style Housing
31x5.3x6
Installation
for flush mounting
Range
1 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES P01KC-PSC10B-EV03 | BES P01KC-POC10B-EV03 | |
|
-
List price
|
-
List price
|
|
| Dimension | 31 x 5.3 x 6 mm | 31 x 5.3 x 6 mm |
|---|---|---|
| Style Housing | 31x5.3x6 | 31x5.3x6 |
| Installation | for flush mounting | for flush mounting |
| Range | 1 mm | 1 mm |
| Switching output | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | PA 6.6 | PA 6.6 |
| Material sensing surface | PBT, Green | PBT, Green |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported