Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
30 x 10 x 6 mm
Style Housing
30x10x6
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES R03KC-PSC20B-EV03-005 | BES R03KC-PSF30B-EP02 | BES R03KC-PSC30B-EV02 | BES R03KC-PSC30B-EP02 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 10 x 6 mm | 30 x 10 x 6 mm | 30 x 10 x 6 mm | 30 x 10 x 6 mm |
|---|---|---|---|---|
| Style Housing | 30x10x6 | 30x10x6 | 30x10x6 | 30x10x6 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 3 mm | 3 mm | 3 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 3000 Hz | 3000 Hz | 3000 Hz |
| Housing material | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30/white | PA 6, GF30/black | PA 6, GF30/black | PA 6, GF30/black |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PUR | Cable, 2.00 m, PVC | Cable, 2.00 m, TPU |
| Operating voltage Ub | 5...30 VDC | 5...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported