Similar Illustration
Only CAD model download is supported
Cubic version
Dimension
30 x 10 x 6 mm
Style Housing
30x10x6
Installation
for flush mounting
Range
3 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES R03KC-PSC30B-EP05 | BES R03KC-PSC30B-EP02 | BES R03KC-PSC30B-EV02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 10 x 6 mm | 30 x 10 x 6 mm | 30 x 10 x 6 mm |
|---|---|---|---|
| Style Housing | 30x10x6 | 30x10x6 | 30x10x6 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 3 mm | 3 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz | 3000 Hz |
| Housing material | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30/black | PA 6, GF30/black | PA 6, GF30/black |
| Connection | Cable, 5.00 m, TPU | Cable, 2.00 m, TPU | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported