Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
16 x 8 x 4.7 mm
Style Housing
16x8x4.7
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES R04KC-NOC15B-EP00,13-GS49 | BES R04KC-NSC15B-EP00,13-GS49 | BES R04KC-POC15B-EP00,13-GS49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 16 x 8 x 4.7 mm | 16 x 8 x 4.7 mm | 16 x 8 x 4.7 mm |
|---|---|---|---|
| Style Housing | 16x8x4.7 | 16x8x4.7 | 16x8x4.7 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 600 Hz | 2500 Hz | 2500 Hz |
| Housing material | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.10 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.13 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.13 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported