Products
Industries & Solutions
Company
Service & Support
Canceled

BES01WY

BES R04KC-NOC15B-EP00,2-GS26

Inductive proximity switches and proximity sensors

Dimension
16 x 8 x 4.7 mm
Style Housing
16x8x4.7
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
16 x 8 x 4.7 mm
Style Housing
16x8x4.7
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally closed (NC)
Switching frequency
2500 Hz
Housing material
PA 6, GF30
Material sensing surface
PA 6, GF30
Connection
Cable with connector, M5x0.5-Male, 0.20 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
cULus
CE
EAC
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue