Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version
Dimension
16 x 8 x 4.7 mm
Style Housing
16x8x4.7
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES R04KC-NSC15B-EP00,2-GS26 | BES R04KC-PSC15B-EP00,2-GS26 | BES R04KC-NSC15B-EP00,13-GS49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 16 x 8 x 4.7 mm | 16 x 8 x 4.7 mm | 16 x 8 x 4.7 mm |
|---|---|---|---|
| Style Housing | 16x8x4.7 | 16x8x4.7 | 16x8x4.7 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 2500 Hz | 2500 Hz | 2500 Hz |
| Housing material | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30 | PA 6, GF30 | PA 6, GF30 |
| Connection | Cable with connector, M5x0.5-Male, 0.20 m, PUR | Cable with connector, M5x0.5-Male, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.13 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported