Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
quasi-flush
Range
8 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES M12MI-PSH80B-S04G | BES M12MG1-PSC80B-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 60 mm |
|---|---|---|
| Style Housing | M12x1 | Ø 12 mm |
| Installation | quasi-flush | quasi-flush |
| Range | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 300 Hz | 500 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated |
| Material sensing surface | LCP | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...55 VDC | 10...30 VDC |
| Ambient temperature | 0...60 °C | -25...70 °C |
| IP rating | IP67 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported