Similar Illustration
Only CAD model download is supported
Cylindrical version
Dimension
Ø 8 x 60 mm
Style Housing
M8x1
Installation
quasi-flush
Range
4 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08MI-NSC40B-S49G | BES M08MI-PSC40B-S49G | BES M08MI-NSC30B-S49G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 60 mm | Ø 8 x 60 mm | Ø 8 x 60 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | quasi-flush | quasi-flush | for flush mounting |
| Range | 4 mm | 4 mm | 3 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 1200 Hz | 1200 Hz | 1200 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported