Similar Illustration
Only CAD model download is supported
Square version with 40 mm height
Dimension
132.5 x 40 x 40 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 517-132-M6-H-S4 | BES 517-132-M4-H-S4 | BES Q40KFU-PAC20B-S04G-004 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 132.5 x 40 x 40 mm | 132.5 x 40 x 40 mm | 40 x 40 x 62 mm |
|---|---|---|---|
| Style Housing | 40x40 | 40x40 | 40x40 |
| Installation | for flush mounting | non-flush | for flush mounting |
| Range | 20 mm | 20 mm | 20 mm |
| Switching output | PNP NO/NC | PNP NO/NC | PNP NO/NC |
| Switching frequency | 50 Hz | 100 Hz | 50 Hz |
| Housing material | PBT | PBT | PBT |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported