Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
80 x 80 x 40 mm
Style Housing
80x80
Installation
for flush mounting
Range
40 mm
Switching output
NPN NO/NC
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 517-140-M4-H | BES 517-139-M4-H | |
|
-
List price
|
-
List price
|
|
| Dimension | 80 x 80 x 40 mm | 80 x 80 x 40 mm |
|---|---|---|
| Style Housing | 80x80 | 80x80 |
| Installation | for flush mounting | for flush mounting |
| Range | 40 mm | 40 mm |
| Switching output | NPN NO/NC | PNP NO/NC |
| Switching frequency | 50 Hz | 50 Hz |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Connection | Screw terminal | Screw terminal |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -15...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported