Inductive factor 1 sensors
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES Q40KFU-PAC25E-S04G-007 | BES Q40KFU-PAC25E-S04G | BES Q40KGU-PAC25Z-S04G-011 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 62 mm | 40 x 40 x 62 mm | 40 x 40 x 62 mm |
|---|---|---|---|
| Style Housing | 40x40 | 40x40 | 40x40 |
| Installation | non-flush | non-flush | Shielded on one side |
| Range | 25 mm | 25 mm | 25 mm |
| Switching output | PNP NO/NC | PNP NO/NC | PNP NO/NC |
| Switching frequency | 250 Hz | 250 Hz | 1000 Hz |
| Housing material | PBT | PBT | PBT |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Additional features | Factor 1 | Factor 1 | Factor 1 |