Similar Illustration
Only CAD model download is supported
Square version with 40 mm height for magnetic-field-resistant applications
Dimension
40 x 40 x 62 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES Q40KFU-PSC20A-S04G | BES Q40KFU-PSC20A-S04K | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 62 mm | 40 x 40 x 66 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | for flush mounting | for flush mounting |
| Range | 20 mm | 20 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 400 Hz | 300 Hz |
| Housing material | PBT | PA 12 |
| Material sensing surface | PBT | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features | Factor 1 | Factor 1 |
Only CAD model download is supported