Similar Illustration
Only CAD model download is supported
Square version with 80 mm height
Dimension
106 x 80 x 40 mm
Style Housing
80x80
Installation
non-flush
Range
50 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES Q80KA-PSH50F-S04Q | BES Q80KA-PAH50F-S04Q | |
|
-
List price
|
-
List price
|
|
| Dimension | 106 x 80 x 40 mm | 106 x 80 x 40 mm |
|---|---|---|
| Style Housing | 80x80 | 80x80 |
| Installation | non-flush | non-flush |
| Range | 50 mm | 50 mm |
| Switching output | PNP Normally open (NO) | PNP NO/NC |
| Switching frequency | 50 Hz | 50 Hz |
| Housing material | PBT, GF30 | PBT, GF30 |
| Material sensing surface | PBT, GF30 | PBT, GF30 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported