Products
Industries & Solutions
Company
Service & Support
Canceled

BES022Y

BES 517-224-U5-LL

Inductive proximity switches and proximity sensors

Dimension
80 x 80 x 40 mm
Style Housing
80x80
Installation
non-flush
Range
50 mm
Switching output
NO/NC
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
80 x 80 x 40 mm
Style Housing
80x80
Installation
non-flush
Range
50 mm
Switching output
NO/NC
Switching frequency
10 Hz
Housing material
PBT
Material sensing surface
PBT
Connection
Screw terminal
Operating voltage Ub
20...250 VAC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue