Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
120 x 40 x 40 mm
Style Housing
40x40
Installation
non-flush
Range
30 mm
Switching output
NPN NO/NC
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 517-134-U5-H | BES 517-134-M5-H | |
|
-
List price
|
-
List price
|
|
| Dimension | 120 x 40 x 40 mm | 120 x 40 x 40 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | non-flush | non-flush |
| Range | 30 mm | 30 mm |
| Switching output | NPN NO/NC | NPN NO/NC |
| Switching frequency | 60 Hz | 60 Hz |
| Housing material |
Aluminum PBT |
PBT |
| Material sensing surface | PBT | PBT |
| Connection | Screw terminal | Screw terminal |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported