Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
120 x 40 x 40 mm
Style Housing
40x40
Installation
for flush mounting
Range
15 mm
Switching output
NO/NC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 517-223-U3-E | BES Q40KU-UPU20B-KN05 | |
|
-
List price
|
-
List price
|
|
| Dimension | 120 x 40 x 40 mm | 40 x 40 x 118 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | for flush mounting | for flush mounting |
| Range | 15 mm | - |
| Switching output | NO/NC | NO/NC |
| Switching frequency | 100 Hz | - |
| Housing material |
Aluminum, Die casting PBT |
Plastic |
| Material sensing surface | PBT | PA 6.6 |
| Connection | Screw terminal | Screw terminal |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 20...275 VDC/20...253 VAC |
| Ambient temperature | -25...70 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE CCC |
Only CAD model download is supported