Similar Illustration
Only CAD model download is supported
Cylindrical version without thread
Dimension
Ø 6.5 x 10 mm
Style Housing
D6.5
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES G06EA-NOC15B-EP02 | BES G06EA-POC15B-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 10 mm | Ø 6.5 x 10 mm |
|---|---|---|
| Style Housing | D6.5 | D6.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | NPN Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported