Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 50 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
15 mm
Switching output
Non-polarized Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES M30MF-UOC15B-S04K | BES M30MF-USC15B-S04K | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 50 mm | Ø 30 x 50 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 15 mm | 15 mm |
| Switching output | Non-polarized Normally closed (NC) | Non-polarized Normally open (NO) |
| Switching frequency | 400 Hz | 400 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...36 VDC | 10...36 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported