Products
Industries & Solutions
Company
Service & Support

BES027K

BES M30MF-GSC15B-BX00,3-GS04-U

Inductive proximity switches and proximity sensors

Dimension
Ø 30 x 42.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
15 mm
Switching output
polarized Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 42.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
15 mm
Switching output
polarized Normally open (NO)
Switching frequency
400 Hz
Housing material
Brass, PTFE coated
Material sensing surface
LCP/PTFE
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Operating voltage Ub
10...36 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue