Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-207-S21-E | BES M12MH-UST40B-S21G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 60 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 4 mm |
| Switching output | Normally open (NO) | Non-polarized Normally open (NO) |
| Switching frequency | 1000 Hz | - |
| Housing material | Stainless steel | Brass, Chrome-plated |
| Material sensing surface | PA 12 | PBTP |
| Connection | Connector, 1/2"-20 UNF-2A-Male | Connector, 1/2"-20 UNF-2A-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 10...300 VDC/20...265 VAC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE CCC |
Only CAD model download is supported