Inductive proximity switches and proximity sensors
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES 516-209-S27-E | BES M12MH-UST40B-S21G | BES 515-356-S4-C | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 60 mm | Ø 12 x 70 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | for flush mounting | non-flush |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | Normally open (NO) | Non-polarized Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 600 Hz | - | 1200 Hz |
| Housing material | Stainless steel | Brass, Chrome-plated | Stainless steel |
| Material sensing surface | PA 12 | PBTP | PA 12 |
| Connection | Connector, M12x1-Male | Connector, 1/2"-20 UNF-2A-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 10...300 VDC/20...265 VAC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE CCC |
CE UKCA cULus WEEE |