Inductive proximity switches and proximity sensors
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES 516-213-E4-E-05 | BES 516-211-E4-E-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 61.5 mm | Ø 18 x 61.5 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | for flush mounting |
| Range | 8 mm | 5 mm |
| Switching output | Normally open (NO) | Normally open (NO) |
| Switching frequency | 250 Hz | 250 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 20...250 VDC/20...250 VAC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC cULus WEEE |
CE EAC cULus WEEE |