Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 56 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-420-E4-L-05 | BES M18MI-UST50B-BV02 | BES 516-355-SA7-DO-Y-05 | BES M18MI-NSC80B-BV05 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 56 mm | Ø 18 x 50 mm | Ø 18 x 56 mm | Ø 18 x 56 mm |
|---|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm | 8 mm |
| Switching output | Normally open (NO) | Non-polarized Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 25 Hz | - | 500 Hz | 150 Hz |
| Housing material | Brass, nickel-plated | Brass, Chrome-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBTP | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PVC | 2 m | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 20...250 VAC | 10...300 VDC/20...265 VAC | 10...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus UKCA WEEE CCC |
CE UKCA cULus WEEE |
cULus CE WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported