Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-461-BO-L-02 | BES 516-357-E4-Y-03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 35.5 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 4 mm | 4 mm |
| Switching output | Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 25 Hz | 400 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 2.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 20...250 VAC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
cULus WEEE EAC |
cULus CE UKCA WEEE |