Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 515-356-E4-C-10 | BES 515-356-E4-Y-03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 37.5 mm | Ø 12 x 35.5 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 400 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PA 12 |
| Connection | Cable, 10.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |