Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 515-356-SA27-S4-T | BES 515-356-E5-T-S4 | BES M12EE1-PSY40F-S04G-L01 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 54.5 mm | Ø 12 x 54.5 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 400 Hz | 400 Hz | 400 Hz |
| Housing material | 1.4571 stainless steel | 1.4571 stainless steel | 1.4571 stainless steel |
| Material sensing surface | PEEK | PEEK | PEEK |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...105 °C | -40...105 °C | -40...105 °C |
| IP rating | IP68, per BWN Pr 27 | IP68, per BWN Pr 27 | - |
| Approval/Conformity |
CE cULus WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus Ecolab WEEE |
| Special characteristics | - | - | Washdown |
| IP rating | - | - | IP68 |