Cylindrical version for temperature-resistant applications
|
|
Alternative
|
|
|
|
|
|
| BES 516-105-SA2-05 | BES 516-105-SA1-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 95.5 mm | Ø 18 x 75.5 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, Silicone | Cable, 5.00 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...120 °C | -25...120 °C |
| IP rating | IP67 | IP60 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |