Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version for temperature-resistant applications
Dimension
Ø 30 x 91.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 516-114-SA1-05 | BES 516-114-SA1-15 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 91.5 mm | Ø 30 x 91.5 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 300 Hz | 300 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, Silicone | Cable, 15.00 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...120 °C | -25...120 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | - | IP67, Cable exit IP60 |
| Principle of operation | - | Inductive sensor |
Only CAD model download is supported