Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive NAMUR sensors
Dimension
Ø 5 x 20 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
0.8 mm
Interface
NAMUR
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-3005-E2-N-PU-00,35 | BES 516-3005-FO-N-03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 20 mm | Ø 5 x 24.5 mm |
|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm |
| Interface | NAMUR | NAMUR |
| Switching frequency | 2000 Hz | 2000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 0.35 m, PUR | Cable, 3.00 m, PVC |
| Operating voltage Ub | 7.7...9 VDC | 7.7...9 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported