Similar Illustration
Only CAD model download is supported
Inductive sensors for hazardous areas
Dimension
Ø 18 x 30 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Interface
NAMUR
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-326-E3-N-03 | BES M18MH2-GNX50B-BT02-EXB | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 30 mm | Ø 18 x 67 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Interface | NAMUR | NAMUR |
| Switching frequency | 500 Hz | - |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PBT | PTFE |
| Connection | Cable, 3.00 m, PVC | Cable, FEP |
| Operating voltage Ub | 7.7...9 VDC | 7.7...9 VDC |
| Ambient temperature | -25...70 °C | -20...60 °C, depending on Ex category |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA IECEx ATEX WEEE |
| Ex category | - |
ATEX: 1D (EPL Da) ATEX: 1G (EPL Ga) ATEX: 2D (EPL Db) ATEX: 2G (EPL Gb) ATEX: 3D (EPL Dc) ATEX: 3G (EPL Gc) |
Only CAD model download is supported