Products
Industries & Solutions
Company
Service & Support

BES02MU

BES 517-312-Y-RK

Inductive single position limit switches

Dimension
33 x 8 x 51 mm
Housing material
PA 6.6
Range
1.1 mm
Switching frequency
1. Switch position: 500 Hz
Installation
for flush mounting
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
33 x 8 x 51 mm
Housing material
PA 6.6
Range
1.1 mm
Switching frequency
1. Switch position: 500 Hz
Installation
for flush mounting
Connection type
1. Switch position: Screw terminal
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-06-91
ECLASS 11.0
27-27-06-91
ECLASS 12.0
27-27-06-91
ECLASS 13.0
27-27-06-91
ECLASS 14.0
27-27-06-91
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-91
ECLASS 6.2
27-27-06-91
ECLASS 8.1
27-27-06-91
ECLASS 9.0
27-27-06-91
ECLASS 9.1
27-27-06-91
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue