Pressure-rated inductive sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES M18EI-NSC72B-S04G-S01 | BES M18EI-PSC72B-S04G-S01 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 65 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 7.2 mm | 7.2 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 250 Hz | 350 Hz |
| Housing material | Stainless steel, PTFE coated | Stainless steel, PTFE coated |
| Material sensing surface | Stainless steel | Stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Pressure rating max. | 40 bar | 40 bar |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |