Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 46 mm
Style Housing
M18x1
Installation
for flush mounting
Range
7 mm
Switching output
polarized Normally closed (NC)
Product Features
Cable, 2.00 m, PVC
Cable, 5.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18MG-GOC70B-BV02 | BES M18MG-GOC70B-BP05 | BES M18MG-GSC70B-BV02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 46 mm | Ø 18 x 46 mm | Ø 18 x 46 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 7 mm | 7 mm | 7 mm |
| Switching output | polarized Normally closed (NC) | polarized Normally closed (NC) | polarized Normally open (NO) |
| Switching frequency | 600 Hz | 600 Hz | 600 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Cable, 2.00 m, PVC | Cable, 5.00 m, PUR | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...36 VDC | 10...36 VDC | 10...36 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE WEEE |
Only CAD model download is supported