Inductive proximity switches and proximity sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES IKG-040.38-G-S4 | BES Q80KA-PAH40B-S04Q | |
|
-
List price
|
-
List price
|
|
| Dimension | 80 x 80 x 50 mm | 106 x 80 x 40 mm |
|---|---|---|
| Style Housing | 80x80 | 80x80 |
| Installation | for flush mounting | for flush mounting |
| Range | 40 mm | 40 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 100 Hz | 50 Hz |
| Housing material | Aluminum | PBT, GF30 |
| Material sensing surface | Plastic | PBT, GF30 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA WEEE |