Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES02RU

Inductive proximity switches and proximity sensors

Typecode:

BES IKN-070T.38-G-S4

Loading...
Recommended accessories
Dimension
110 x 110 x 43 mm
Style Housing
110x110x43
Installation
non-flush
Range
70 mm
Switching output
PNP NO/NC
Switching frequency
50 Hz
Housing material
PBT
Material sensing surface
PBT
Connection
Connector
Operating voltage Ub
10...55 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Single-Ended Cordsets

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926